1240T Grid
10053460
MFG #: Falk
$0.00
/
- Coupling Size: 1240T
- Coupling Style: T
- Coupling Type: Grid
- Grease Included: False
- Grid Material: Alloy Steel
- Height: 6.00
- Length: 6.00
- Net Weight: 141.10
- Unit of Dimension: IN
- Weight of Grease Required (lb): 74.5 lb
- Weight unit: LB
- Width: 6.00
Falk T10_T20 Series Grids size(s) 1240T in alloy steel grid material for grid couplings; includes (6) segments and no grease.