1050T HUB 1.500 5/16X5/32 non stock

10050543 MFG #: FALK
$0.00 /
  • Coupling Size: 1060T31/35
  • Height: 6.00
  • Length: 6.00
  • Net Weight: 3.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 6.00
QTY