1020T HUB RSB
10010410
MFG #: Falk
$0.00
/
- Coupling Size: 1020T
- Coupling Type: Grid
- Height: 6.00
- Hub Barrel Outside Diameter (in): 1.56 in
- Hub Bore Fit: Rough Bore
- Hub Length through Bore (in): 1.88 in
- Hub Material: Steel
- Hub Straight Bore Diameter [Max] (in): 1.125 in
- Hub Straight Bore Diameter [Max] (mm): 28 mm
- Hub Straight Bore Diameter [Min] (in): 0.5 in
- Hub Straight Bore Diameter [Min] (mm): 13 mm
- Hub Style: Rough Stock Bore
- Hub Type: T-Hub
- Length: 3.50
- Net Weight: 1.41
- Unit of Dimension: IN
- Weight unit: LB
- Width: 3.50
Falk T10_T20 Series Straight Bore Style-Small Through Hole-Rough Stock (RSB) Hubs size(s) 1020T with a 1.560-inch outside barrel diameter and 1.88-inch length for grid couplings.