1030T HUB RSB
10010411
MFG #: Falk
$0.00
/
- Coupling Size: 1030T
- Coupling Type: Grid
- Height: 6.00
- Hub Barrel Outside Diameter (in): 1.94 in
- Hub Bore Fit: Rough Bore
- Hub Length through Bore (in): 1.88 in
- Hub Material: Steel
- Hub Straight Bore Diameter [Max] (in): 1.375 in
- Hub Straight Bore Diameter [Max] (mm): 35 mm
- Hub Straight Bore Diameter [Min] (in): 0.5 in
- Hub Straight Bore Diameter [Min] (mm): 13 mm
- Hub Style: Rough Stock Bore
- Hub Type: T-Hub
- Length: 3.50
- Net Weight: 0.87
- Unit of Dimension: IN
- Weight unit: KG
- Width: 3.50
Falk T10_T20 Series Straight Bore Style-Small Through Hole-Rough Stock (RSB) Hubs size(s) 1030T with a 1.940-inch outside barrel diameter and 1.88-inch length for grid couplings.