1040T HUB RSB
10010412
MFG #: Falk
$0.00
/
- Coupling Size: 1040T
- Coupling Type: Grid
- Height: 6.00
- Hub Barrel Outside Diameter (in): 2.25 in
- Hub Bore Fit: Rough Bore
- Hub Length through Bore (in): 2 in
- Hub Material: Steel
- Hub Straight Bore Diameter [Max] (in): 1.625 in
- Hub Straight Bore Diameter [Max] (mm): 43 mm
- Hub Straight Bore Diameter [Min] (in): 0.5 in
- Hub Straight Bore Diameter [Min] (mm): 13 mm
- Hub Style: Rough Stock Bore
- Hub Type: T-Hub
- Length: 4.00
- Net Weight: 1.36
- Unit of Dimension: IN
- Weight unit: KG
- Width: 4.00
Falk T10_T20 Series Straight Bore Style-Small Through Hole-Rough Stock (RSB) Hubs size(s) 1040T with a 2.250-inch outside barrel diameter and 2.00-inch length for grid couplings.