1080T HUB RSB
10010416
MFG #: Falk
$0.00
/
- Coupling Size: 1080T
- Coupling Type: Grid
- Height: 6.00
- Hub Barrel Outside Diameter (in): 4.12 in
- Hub Bore Fit: Rough Bore
- Hub Length through Bore (in): 3.5 in
- Hub Material: Steel
- Hub Straight Bore Diameter [Max] (in): 3 in
- Hub Straight Bore Diameter [Max] (mm): 80 mm
- Hub Straight Bore Diameter [Min] (in): 1.062 in
- Hub Straight Bore Diameter [Min] (mm): 27 mm
- Hub Style: Rough Stock Bore
- Hub Type: T-Hub
- Length: 5.50
- Net Weight: 14.90
- Unit of Dimension: IN
- Weight unit: LB
- Width: 5.50
Falk T10_T20 Series Straight Bore Style-Small Through Hole-Rough Stock (RSB) Hubs size(s) 1080T with a 4.120-inch outside barrel diameter and 3.50-inch length for grid couplings.