1120T HUB RSB
10010420
MFG #: Falk
$0.00
/
- Coupling Size: 1120T
- Coupling Type: Grid
- Height: 9.00
- Hub Barrel Outside Diameter (in): 7.06 in
- Hub Bore Fit: Rough Bore
- Hub Length through Bore (in): 5.88 in
- Hub Material: Steel
- Hub Straight Bore Diameter [Max] (in): 5 in
- Hub Straight Bore Diameter [Max] (mm): 140 mm
- Hub Straight Bore Diameter [Min] (in): 2.375 in
- Hub Straight Bore Diameter [Min] (mm): 61 mm
- Hub Style: Rough Stock Bore
- Hub Type: T-Hub
- Length: 12.50
- Net Weight: 70.55
- Unit of Dimension: IN
- Weight unit: LB
- Width: 12.50
Falk T10_T20 Series Straight Bore Style-Small Through Hole-Rough Stock (RSB) Hubs size(s) 1120T with a 7.060-inch outside barrel diameter and 5.88-inch length for grid couplings.