1140T HUB RSB
10010422
MFG #: Falk
$0.00
/
- Coupling Size: 1140T
- Coupling Type: Grid
- Height: 12.00
- Hub Barrel Outside Diameter (in): 10 in
- Hub Bore Fit: Rough Bore
- Hub Length through Bore (in): 7.25 in
- Hub Material: Steel
- Hub Straight Bore Diameter [Max] (in): 7.25 in
- Hub Straight Bore Diameter [Max] (mm): 200 mm
- Hub Straight Bore Diameter [Min] (in): 2.625 in
- Hub Straight Bore Diameter [Min] (mm): 67 mm
- Hub Style: Rough Stock Bore
- Hub Type: T-Hub
- Length: 15.50
- Net Weight: 171.96
- Unit of Dimension: IN
- Weight unit: LB
- Width: 15.50
Falk T10_T20 Series Straight Bore Style-Small Through Hole-Rough Stock (RSB) Hubs size(s) 1140T with a 10.000-inch outside barrel diameter and 7.25-inch length for grid couplings.