1050T HUB RSB LONG
10010433
MFG #: Falk
$0.00
/
- Coupling Size: 1050T
- Coupling Type: Grid
- Height: 6.00
- Hub Barrel Outside Diameter (in): 2.62 in
- Hub Bore Fit: Rough Bore
- Hub Length through Bore (in): 6.5 in
- Hub Material: Steel
- Hub Straight Bore Diameter [Max] (in): 1.875 in
- Hub Straight Bore Diameter [Max] (mm): 50 mm
- Hub Straight Bore Diameter [Min] (in): 0.5 in
- Hub Straight Bore Diameter [Min] (mm): 13 mm
- Hub Style: Rough Stock Bore
- Hub Type: Long T-Hub
- Length: 4.00
- Net Weight: 7.06
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.00
Falk T10_T20 Series Straight Bore Style-Small Through Hole-Rough Stock (RSB) Hubs size(s) 1050T with a 2.620-inch outside barrel diameter and 6.500-inch length for grid couplings.