1130T HUB RSB LONG
10010441
MFG #: Falk
$0.00
/
- Coupling Size: 1130T
- Coupling Type: Grid
- Height: 24.00
- Hub Barrel Outside Diameter (in): 8.56 in
- Hub Bore Fit: Rough Bore
- Hub Length through Bore (in): 8.031 in
- Hub Material: Steel
- Hub Straight Bore Diameter [Max] (in): 6 in
- Hub Straight Bore Diameter [Max] (mm): 170 mm
- Hub Straight Bore Diameter [Min] (in): 2.625 in
- Hub Straight Bore Diameter [Min] (mm): 67 mm
- Hub Style: Rough Stock Bore
- Hub Type: Long T-Hub
- Length: 8.03
- Net Weight: 143.00
- Unit of Dimension: IN
- Weight unit: LB
- Width: 10.75
Falk T10_T20 Series Straight Bore Style-Small Through Hole-Rough Stock (RSB) Hubs size(s) 1130T with a 8.560-inch outside barrel diameter and 8.031-inch length for grid couplings.