1160T HUB RSB
10010582
MFG #: Falk
$0.00
/
- Coupling Size: 1160T
- Coupling Type: Grid
- Height: 24.00
- Hub Barrel Outside Diameter (in): 12 in
- Hub Bore Fit: Rough Bore
- Hub Length through Bore (in): 7.8 in
- Hub Material: Steel
- Hub Straight Bore Diameter [Max] (in): 9 in
- Hub Straight Bore Diameter [Max] (mm): 240 mm
- Hub Straight Bore Diameter [Min] (in): 4.75 in
- Hub Straight Bore Diameter [Min] (mm): 121 mm
- Hub Style: Rough Stock Bore
- Hub Type: T-Hub
- Length: 7.80
- Net Weight: 134.00
- Unit of Dimension: IN
- Weight unit: KG
- Width: 16.10
Falk T10_T20 Series Straight Bore Style-Small Through Hole-Rough Stock (RSB) Hubs size(s) 1160T with a 12.000-inch outside barrel diameter and 7.80-inch length for grid couplings.