1170T HUB RSB
10010583
MFG #: Falk
$0.00
/
- Coupling Size: 1170T
- Coupling Type: Grid
- Height: 36.00
- Hub Barrel Outside Diameter (in): 14 in
- Hub Bore Fit: Rough Bore
- Hub Length through Bore (in): 8.5 in
- Hub Material: Steel
- Hub Straight Bore Diameter [Max] (in): 10 in
- Hub Straight Bore Diameter [Max] (mm): 280 mm
- Hub Straight Bore Diameter [Min] (in): 5.25 in
- Hub Straight Bore Diameter [Min] (mm): 134 mm
- Hub Style: Rough Stock Bore
- Hub Type: T-Hub
- Length: 8.50
- Net Weight: 192.78
- Unit of Dimension: IN
- Weight unit: KG
- Width: 18.10
Falk T10_T20 Series Straight Bore Style-Small Through Hole-Rough Stock (RSB) Hubs size(s) 1170T with a 14.000-inch outside barrel diameter and 8.50-inch length for grid couplings.