1190T HUB RSB
10010585
MFG #: Falk
$0.00
/
- Coupling Size: 1190T
- Coupling Type: Grid
- Height: 18.00
- Hub Barrel Outside Diameter (in): 17.2 in
- Hub Bore Fit: Rough Bore
- Hub Length through Bore (in): 10.2 in
- Hub Material: Steel
- Hub Straight Bore Diameter [Max] (in): 12 in
- Hub Straight Bore Diameter [Max] (mm): 335 mm
- Hub Straight Bore Diameter [Min] (in): 6 in
- Hub Straight Bore Diameter [Min] (mm): 153 mm
- Hub Style: Rough Stock Bore
- Hub Type: T-Hub
- Length: 10.20
- Net Weight: 349.90
- Unit of Dimension: IN
- Weight unit: KG
- Width: 22.20
Falk T10_T20 Series Straight Bore Style-Small Through Hole-Rough Stock (RSB) Hubs size(s) 1190T with a 17.200-inch outside barrel diameter and 10.20-inch length for grid couplings.