1200T HUB RSB
10010586
MFG #: Falk
$0.00
/
- Coupling Size: 1200T
- Coupling Type: Grid
- Height: 24.00
- Hub Barrel Outside Diameter (in): 19.6 in
- Hub Bore Fit: Rough Bore
- Hub Length through Bore (in): 11 in
- Hub Material: Steel
- Hub Straight Bore Diameter [Max] (in): 13 in
- Hub Straight Bore Diameter [Max] (mm): 360 mm
- Hub Straight Bore Diameter [Min] (in): 7 in
- Hub Straight Bore Diameter [Min] (mm): 178 mm
- Hub Style: Rough Stock Bore
- Hub Type: T-Hub
- Length: 11.00
- Net Weight: 490.00
- Unit of Dimension: IN
- Weight unit: KG
- Width: 24.60
Falk T10_T20 Series Straight Bore Style-Small Through Hole-Rough Stock (RSB) Hubs size(s) 1200T with a 19.600-inch outside barrel diameter and 11.00-inch length for grid couplings.