1210T HUB RSB
10010598
MFG #: Falk
$0.00
/
- Coupling Size: 1210T
- Coupling Type: Grid
- Hub Barrel Outside Diameter (in): 21 in
- Hub Bore Fit: Rough Bore
- Hub Length through Bore (in): 12 in
- Hub Material: Steel
- Hub Straight Bore Diameter [Max] (in): 14 in
- Hub Straight Bore Diameter [Max] (mm): 390 mm
- Hub Straight Bore Diameter [Min] (in): 7 in
- Hub Straight Bore Diameter [Min] (mm): 178 mm
- Hub Style: Rough Stock Bore
- Hub Type: T-Hub
- Length: 12.00
- Net Weight: 1,255.75
- Unit of Dimension: IN
- Weight unit: LB
- Width: 27.00
Falk T10_T20 Series Straight Bore Style-Small Through Hole-Rough Stock (RSB) Hubs size(s) 1210T with a 21.000-inch outside barrel diameter and 12.00-inch length for grid couplings.