1220T HUB RSB
10010599
MFG #: Falk
$0.00
/
- Coupling Size: 1220T
- Coupling Type: Grid
- Hub Barrel Outside Diameter (in): 22.5 in
- Hub Bore Fit: Rough Bore
- Hub Length through Bore (in): 12.8 in
- Hub Material: Steel
- Hub Straight Bore Diameter [Max] (in): 15 in
- Hub Straight Bore Diameter [Max] (mm): 420 mm
- Hub Straight Bore Diameter [Min] (in): 8 in
- Hub Straight Bore Diameter [Min] (mm): 203 mm
- Hub Style: Rough Stock Bore
- Hub Type: T-Hub
- Length: 12.80
- Net Weight: 1,630.00
- Unit of Dimension: IN
- Weight unit: LB
- Width: 29.50
Falk T10_T20 Series Straight Bore Style-Small Through Hole-Rough Stock (RSB) Hubs size(s) 1220T with a 22.500-inch outside barrel diameter and 12.80-inch length for grid couplings.