1240T HUB RSB
10010601
MFG #: Falk
$0.00
/
- Coupling Size: 1240T
- Coupling Type: Grid
- Hub Barrel Outside Diameter (in): 25.5 in
- Hub Bore Fit: Rough Bore
- Hub Length through Bore (in): 14.5 in
- Hub Material: Steel
- Hub Straight Bore Diameter [Max] (in): 17 in
- Hub Straight Bore Diameter [Max] (mm): 480 mm
- Hub Straight Bore Diameter [Min] (in): 10 in
- Hub Straight Bore Diameter [Min] (mm): 254 mm
- Hub Style: Rough Stock Bore
- Hub Type: T-Hub
- Length: 14.50
- Net Weight: 2,550.00
- Unit of Dimension: IN
- Weight unit: LB
- Width: 35.20
Falk T10_T20 Series Straight Bore Style-Small Through Hole-Rough Stock (RSB) Hubs size(s) 1240T with a 25.50-inch outside barrel diameter and 14.50-inch length for grid couplings.