1250T HUB RSB
10010602
MFG #: Falk
$0.00
/ EA
- Coupling Size: 1250T
- Coupling Type: Grid
- Hub Barrel Outside Diameter (in): 28 in
- Hub Bore Fit: Rough Bore
- Hub Length through Bore (in): 15.8 in
- Hub Material: Steel
- Hub Straight Bore Diameter [Max] (in): 18.5 in
- Hub Straight Bore Diameter [Min] (in): 10 in
- Hub Straight Bore Diameter [Min] (mm): 254 mm
- Hub Style: Rough Stock Bore
- Hub Type: T-Hub
- Length: 15.80
- Net Weight: 337.00
- Unit of Dimension: IN
- Weight unit: LB
- Width: 38.80
Falk T10_T20 Series Straight Bore Style-Small Through Hole-Rough Stock (RSB) Hubs size(s) 1250T with a 28.00-inch outside barrel diameter and 15.80-inch length for grid couplings.