1130T HUB TL 4545
10026773
MFG #: Falk
$0.00
/
- Coupling Size: 1130T
- Coupling Type: Grid
- Height: 6.00
- Hub Barrel Outside Diameter (in): 9.38 in
- Hub Bore Fit: Taper Lock
- Hub Length through Bore (in): 4.62 in
- Hub Material: Steel
- Hub Style: Taper Lock Bore
- Hub Type: T-Hub
- Length: 4.63
- Net Weight: 47.40
- Unit of Dimension: IN
- Weight unit: LB
- Width: 10.75