1030T31/35 SPACER HUB CL=2.062
10026934
MFG #: Falk
$0.00
/
- Coupling Type: Grid
- Hub Style: Spacer
- Hub Type: Spacer Hub
- Coupling Size: 1030T31/35
- Coupling Style: Spacer
- Height: 6.00
- Hub Length (in): 2.062 in
- Hub Shoulder Diameter (in): 3.69 in
- Length: 4.00
- Net Weight: 2.76
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.00
Falk T31_T35 Series Spacer Hubs size(s) 1030T for grid couplings.