1110T31/35 SPACER HUB CL=4.733
10026978
MFG #: Falk
$0.00
/
- Coupling Type: Grid
- Hub Style: Spacer
- Hub Type: Spacer Hub
- Coupling Size: 1110T31/35
- Coupling Style: Spacer
- Height: 12.00
- Hub Length (in): 4.733 in
- Hub Shoulder Diameter (in): 10.88 in
- Length: 12.00
- Net Weight: 25.25
- Unit of Dimension: IN
- Weight unit: LB
- Width: 12.00
Falk T31_T35 Series Spacer Hubs size(s) 1110T for grid couplings.