1060T31/35 SHAFT HUB 1.7500 NON-STK
10011112
MFG #: Falk
$0.00
/
- Coupling Size: 1060T31/35
- Coupling Style: Spacer
- Coupling Type: Grid
- Height: 6.00
- Hub Barrel Outside Diameter (in): 4.06 in
- Hub Bore Fit: Clearance
- Hub Length through Bore (in): 2.88 in
- Hub Material: Steel
- Hub Set Screw Axial Location (in): 1.7 in
- Hub Straight Bore Diameter [Max] (in): 1.751 in
- Hub Straight Bore Diameter [Min] (in): 1.75 in
- Hub Straight Bore Diameter [Nom] (in): 1.75 in
- Hub Style: Bored
- Hub Type: T31/T35 Shaft Hub
- Keyway ANSI Standard: True
- Keyway Depth (in): 0.1875 in
- Keyway Fit: Commercial
- Keyway Width (in): 0.375 in
- Length: 6.70
- Net Weight: 10.00
- Number of Keyways: 1
- Number Of Set Screws: 1
- Unit of Dimension: IN
- Weight unit: LB
- Width: 6.80
Falk T31_T35 Series Standard Shaft Hubs size(s) 1060T with a 4.060-inch outside barrel diameter and 2.88-inch length for grid couplings.