1020T31 SHAFT HUB w/1.125" BORE & STD KW
10308959
MFG #: Falk
$0.00
/
- Coupling Size: 1020T31
- Coupling Style: Spacer
- Coupling Type: Grid
- Hub Barrel Outside Diameter (in): 2.06 in
- Hub Bore Fit: Clearance
- Hub Length through Bore (in): 1.38 in
- Hub Material: Steel
- Hub Set Screw Axial Location (in): 1.08 in
- Hub Straight Bore Diameter [Max] (in): 1.126 in
- Hub Straight Bore Diameter [Min] (in): 1.125 in
- Hub Straight Bore Diameter [Nom] (in): 1.125 in
- Hub Style: Bored
- Hub Type: T31/T35 Shaft Hub
- Keyway ANSI Standard: True
- Keyway Depth (in): 0.125 in
- Keyway Fit: Commercial
- Keyway Width (in): 0.25 in
- Net Weight: 1.40
- Number of Keyways: 1
- Number Of Set Screws: 1
- Weight unit: LB
Falk T31_T35 Series Standard Shaft Hubs size(s) 1020T with a 2.060-inch outside barrel diameter and 1.38-inch length for grid couplings.