1030T31/35 SHAFT HUB RSB
10010426
MFG #: Falk
$0.00
/
- Coupling Size: 1030T31/35
- Coupling Style: Spacer
- Coupling Type: Grid
- Height: 6.00
- Hub Barrel Outside Diameter (in): 2.34 in
- Hub Bore Fit: Rough Bore
- Hub Length through Bore (in): 1.63 in
- Hub Material: Steel
- Hub Straight Bore Diameter [Max] (in): 1.625 in
- Hub Straight Bore Diameter [Max] (mm): 43 mm
- Hub Straight Bore Diameter [Min] (in): 0.5 in
- Hub Straight Bore Diameter [Min] (mm): 13 mm
- Hub Style: Rough Stock Bore
- Hub Type: T31/T35 Shaft Hub
- Length: 4.00
- Net Weight: 2.48
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.00
Falk T31_T35 Series Straight Bore Style-Small Through Hole-Rough Stock (RSB) Shaft Hubs size(s) 1030T with a 2.340-inch outside barrel diameter and 1.63-inch length for grid couplings.