1110T31/35 SHAFT HUB RSB
10010462
MFG #: Falk
$0.00
/
- Coupling Size: 1110T31/35
- Coupling Style: Spacer
- Coupling Type: Grid
- Height: 24.00
- Hub Barrel Outside Diameter (in): 7.75 in
- Hub Bore Fit: Rough Bore
- Hub Length through Bore (in): 4.1 in
- Hub Material: Steel
- Hub Straight Bore Diameter [Max] (in): 5.5 in
- Hub Straight Bore Diameter [Max] (mm): 150 mm
- Hub Straight Bore Diameter [Min] (in): 2 in
- Hub Straight Bore Diameter [Min] (mm): 51 mm
- Hub Style: Rough Stock Bore
- Hub Type: T31/T35 Shaft Hub
- Length: 4.10
- Net Weight: 65.00
- Unit of Dimension: IN
- Weight unit: LB
- Width: 10.88
Falk T31_T35 Series Straight Bore Style-Small Through Hole-Rough Stock (RSB) Shaft Hubs size(s) 1110T with a 7.750-inch outside barrel diameter and 4.10-inch length for grid couplings.