1130T31/35 SHAFT HUB RSB
10010464
MFG #: Falk
$0.00
/
- Coupling Size: 1130T31/35
- Coupling Style: Spacer
- Coupling Type: Grid
- Height: 24.00
- Hub Barrel Outside Diameter (in): 9.38 in
- Hub Bore Fit: Rough Bore
- Hub Length through Bore (in): 5.3 in
- Hub Material: Steel
- Hub Straight Bore Diameter [Max] (in): 7 in
- Hub Straight Bore Diameter [Max] (mm): 190 mm
- Hub Straight Bore Diameter [Min] (in): 3 in
- Hub Straight Bore Diameter [Min] (mm): 77 mm
- Hub Style: Rough Stock Bore
- Hub Type: T31/T35 Shaft Hub
- Length: 5.30
- Net Weight: 136.00
- Unit of Dimension: IN
- Weight unit: LB
- Width: 13.63
Falk T31_T35 Series Straight Bore Style-Small Through Hole-Rough Stock (RSB) Shaft Hubs size(s) 1130T with a 9.380-inch outside barrel diameter and 5.30-inch length for grid couplings.