1140T31/35 SHAFT HUB RSB
10010465
MFG #: Falk
$0.00
/
- Coupling Size: 1140T31/35
- Coupling Style: Spacer
- Coupling Type: Grid
- Height: 12.00
- Hub Barrel Outside Diameter (in): 10.5 in
- Hub Bore Fit: Rough Bore
- Hub Length through Bore (in): 6 in
- Hub Material: Steel
- Hub Straight Bore Diameter [Max] (in): 8 in
- Hub Straight Bore Diameter [Max] (mm): 210 mm
- Hub Straight Bore Diameter [Min] (in): 3.5 in
- Hub Straight Bore Diameter [Min] (mm): 89 mm
- Hub Style: Rough Stock Bore
- Hub Type: T31/T35 Shaft Hub
- Length: 12.00
- Net Weight: 150.00
- Unit of Dimension: IN
- Weight unit: LB
- Width: 15.19
Falk T31_T35 Series Straight Bore Style-Small Through Hole-Rough Stock (RSB) Shaft Hubs size(s) 1140T with a 10.50-inch outside barrel diameter and 6.00-inch length for grid couplings.