5RN 1020T SHAFT HUB for 1108 TL In Bshg

10465758 MFG #: Wrapflex
$0.00 /
  • Coupling Size: 1020T
  • Bored For Bushing Size: 1108 Taper Lock Bushing
  • Height: 6.00
  • Hub Material: Steel
  • Length: 4.00
  • Net Weight: 1.20
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 4.00
QTY