30RN 1050T SHAFT HUB for 1615 TL In Bshg

10465761 MFG #: Wrapflex
$0.00 /
  • Coupling Size: 1050T
  • Bored For Bushing Size: 1615 Taper Lock Bushing
  • Height: 6.00
  • Hub Material: Steel
  • Length: 5.50
  • Net Weight: 7.10
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 5.50
QTY