40RN 1070T SHAFT HUB for 2525 TL In Bshg

10465762 MFG #: Wrapflex
$0.00 /
  • Coupling Size: 1070T
  • Bored For Bushing Size: 2525 Taper Lock Bushing
  • Height: 6.00
  • Hub Material: Steel
  • Length: 6.70
  • Net Weight: 8.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 6.80
QTY