1140T10 SEAL KIT 707193
10050109
MFG #: Falk
$0.00
/
- Coupling Size: 1140T10
- Coupling Style: Horizonally Split
- Coupling Type: Grid
- Height: 6.00
- Length: 6.00
- Net Weight: 0.22
- Unit of Dimension: IN
- Weight unit: KG
- Width: 6.00