1030T10 Seal Kit

10055343 MFG #: Falk
$0.00 /
  • Coupling Size: 1030T10
  • Coupling Style: Horizonally Split
  • Coupling Type: Grid
  • Height: 6.00
  • Length: 6.40
  • Unit of Dimension: IN
  • Width: 6.40
Falk T10 Series Horizontally-Split Cover Seal Kits size(s) 1030T for grid couplings. One kit contains (2) seals and (2) gaskets.
QTY