1020T20 Seal Kit

10050044 MFG #: Falk
$0.00 /
  • Coupling Size: 1020T20
  • Coupling Style: Vertically Split
  • Coupling Type: Grid
  • Height: 6.00
  • Length: 6.00
  • Unit of Dimension: IN
  • Width: 6.00
Falk T20 Series Vertically-Split Cover Seal Kits size(s) 1020T for grid couplings.
QTY