1160T20 Seal Kit
10051322
MFG #: Falk
$0.00
/
- Coupling Size: 1160T20
- Coupling Style: Vertically Split
- Coupling Type: Grid
- Height: 18.00
- Length: 18.00
- Net Weight: 1.72
- Unit of Dimension: IN
- Weight unit: LB
- Width: 18.00
Falk T20 Series Vertically-Split Cover Seal Kits size(s) 1160T for grid couplings.