1020T31 SPACER ASSY BE=140 MM
10026850
MFG #: Falk
$0.00
/
- Coupling Size: 1020T31
- Coupling Style: Spacer
- Coupling Type: Grid
- Cover Material: Aluminum
- Distance Between Shaft Ends (in): 5.51 in
- Distance Between Shaft Ends (mm): 140 mm
- Grease Included: True
- Height: 6.00
- Length: 6.00
- Net Weight: 2.35
- Unit of Dimension: IN
- Weight of Grease Required (lb): 0.06 lb
- Weight unit: LB
- Width: 6.00
Rexnord T31 Series Spacer Assemblies size(s) 1020T with a 5.510-inch / 140-millimeter distance between shaft ends for grid couplings.