1140T10 COUPLING RSB

0707081 MFG #: FALK
$0.00 / EA
  • Height: 24.00
  • Length: 24.00
  • Net Weight: 392.42
  • Unit of Dimension: IN
  • Volume: 2.265
  • Volume Unit: Hectoliter
  • Weight unit: LB
  • Width: 24.00
QTY