1130T20 COUPLING RSB

0706711 MFG #: FALK
$0.00 /
  • Height: 24.00
  • Length: 24.00
  • Net Weight: 266.76
  • Unit of Dimension: IN
  • Volume: 2.265
  • Volume Unit: Hectoliter
  • Weight unit: LB
  • Width: 24.00
QTY