1050T31 SPACER CPLG RSB BE=5.000

0775309 MFG #: FALK
$0.00 /
  • Height: 18.00
  • Length: 18.00
  • Net Weight: 30.00
  • Unit of Dimension: IN
  • Volume: 0.956
  • Volume Unit: Hectoliter
  • Weight unit: LB
  • Width: 18.00
QTY