MR2100102A-CW SUBASSY IP BKSTP MARS

10328173 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Mars
  • Height: 7.00
  • Length: 7.00
  • Net Weight: 21.90
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 7.00
Backstop sub assembly for Planetgear unit size Mars.
QTY