MR2100102A-CCW SUBASSY BKSTP MARS

10492868 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Mars
  • Height: 8.00
  • Length: 8.00
  • Net Weight: 21.90
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 8.00
Backstop sub assembly for Planetgear unit size Mars.
QTY