(P) EBP ERTH BASEPLATE KIT

10327994 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Earth
  • Height: 25.00
  • Length: 58.00
  • Net Weight: 299.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 25.00
Baseplate kit for Planetgear unit size Earth.
QTY