(P) NBP NEPT BASEPLATE KIT

10328256 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Neptune;NeptunePlus
  • Height: 33.00
  • Length: 62.00
  • Net Weight: 549.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 33.00
Baseplate kit for Planetgear unit sizes Neptune and Neptune Plus.
QTY