(P) PBP POLR BASEPLATE KIT

10328357 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Polaris;Delta
  • Height: 27.00
  • Length: 62.00
  • Net Weight: 468.40
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 27.00
Baseplate kit for Planetgear unit sizes Polaris and Delta.
QTY