(P) VBP VENS BASEPLATE KIT

10330496 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Venus;Atlas;Luna
  • Height: 20.00
  • Length: 54.00
  • Net Weight: 161.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 20.00
Baseplate kit for Planetgear unit sizes Venus, Atlas, and Luna.
QTY