SR1100204A - CPLG VENUS INTEGRAL

10463908 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Earth;Polaris;Titan;Venus
  • Height: 4.00
  • Length: 6.00
  • Net Weight: 5.67
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 6.00
C-Face coupling for Planetgear unit sizes Earth, Polaris, Titan, and Venus.
QTY