MR2100207A CPLG M/M INTG 1.12 ASSY

10497219 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Atlas;Mercury;Mars
  • Height: 4.00
  • Length: 2.50
  • Net Weight: 2.31
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 2.50
C-Face coupling for Planetgear unit sizes Atlas, Mercury, and Mars.
QTY