(P) MFTLG M/M INTG FEET KIT LARGE

10328143 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Mercury;Mars
  • Height: 11.00
  • Length: 13.00
  • Net Weight: 42.50
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 11.00
Foot kit for Planetgear unit sizes Mercury and Mars.
QTY