(P) MSCP28 M/M #2 SCP KIT 8 HL IP

10328207 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Mercury;Mars
  • Height: 21.00
  • Length: 42.00
  • Net Weight: 158.80
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 21.00
Foot kit for Planetgear unit sizes Mercury and Mars.
QTY