MFT38 M/M 8-BOLT FEET KIT

10495381 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Mercury;Mars
  • Height: 11.00
  • Length: 13.00
  • Net Weight: 39.01
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 11.00
Foot kit for Planetgear unit sizes Mercury and Mars.
QTY