(P) NPHSG NEPTUNE+ HSG KIT

10491696 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: NeptunePlus
  • Height: 48.00
  • Length: 48.00
  • Net Weight: 728.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 48.00
Housing kit NPHSG for Planetgear unit size Neptune Plus that contains the Input Assembly (SR4100103A), Ring Gear (SR4400004A), Housing (SR4400401), and Output Assembly (SR4500105A).
QTY